Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Blank jaw 10 mm shape cutting by customer - -
Bill of material
23801410
BEST
Order No.
23801410
B
width
20 mm
H
height
10 mm
L
Length
100 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models