Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Clamping elements - -
Bill of material
349800
BEST
Order No.
349800
NUTEN
Slots
T-slot 5 mm
LUMFANG
Scope of delivery
One set of two clamps
B
width
16 mm
L
Length
50 mm
L1
Distance
28.2 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models