Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp - -
Bill of material
273320
BEST
Order No.
273320
NUTEN
Slots
T-Nut 5 mm
SSTELLE
Interface fitted
SWA 39
B
width
53.5 mm
H
height
11.5 mm
L
Length
60 mm
BS
Description
Informace
Infotext
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model