Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Clamping claws - -
Bill of material
263000
BEST
Order No.
263000
VERSTELL
Adjustment range
20
B
width
20 mm
H
height
8 mm
L
Length
60
L1
Length
55 mm
BS
Description
Information
Infotext
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir