Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Tensioning clamp - -
Bill of material
376800
BEST
Order No.
376800
SSTELLE
Interface fitted
SWA 8 mm
GR
size
Zughaken Ø 10
D
diameter
18 mm
L
Length
81 mm
ZUGW
Tensioning length
11 mm
ZUGK
Tensile force
80 N
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models