Catalog navigation
CAD model selection
Selectable products: 147
HELP_VARIABLE
Company
D-M-E
Description
PM Shoulder screws - DME - Mat. 35 NC 6 ±1100 - 1200 N/mm2
Bill of material
PM10125
REF
Catalog Number
M
Thread
L
Length
mm
A
Diameter
mm
B
Length
mm
C
Length
mm
D
Diameter
mm
F
Width across flets
mm
G
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WZ 412 Shoulder screws - DME - Case hardening steel 12.9 DIN 267
    D-M-E
    R 053 Snap rings for bore holes - DME - DIN 472
    D-M-E
    BSS Brass extension pipes - DME
    D-M-E
    FW 29 Support pillars - DME - Mat. 1.1730 - 640 N/ mm
    D-M-E
    T 2000 Cascade water junction - DME
    D-M-E
    R 53 Snap rings for spindles - DME - DIN 471
    D-M-E
    JL Connector 135° for tube - DME
    D-M-E
    ALG L - Gibs - DME - Mat. AMPCO 21
    D-M-E
    FW 42 Tapered interlocks - Shoulder disc - DME - Mat. 1.7131 - 59 HRC
    D-M-E
    RSI Tapered interlocks - DME
    D-M-E
    EI 1210 - 3D Insulating plates - DME
    D-M-E
    GW Z Hose nipples - DME
    D-M-E
    JL Connector for tube - DME
    D-M-E
    WZ 8071 Helical springs, square - DME - Mat.:Spring steel according DIN 17 223/1 - Tol: as per DIN 2095 (2)
Previews
3D
Dimension
2D
Download CAD models