Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
SD - Undercut Base Unit (CUMSA)
Bill of material
SD-3220GR
PARTNO
Part No.
X
Angle
°
A
Length
mm
B
Height
mm
C
Width
mm
D
Height
mm
L
Length
mm
M
Length
mm
O
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    DMS Diemould (UK)
    EE - Tulip Ejector (CUMSA)
    DMS Diemould (UK)
    GR - Standard Heel Unit (CUMSA)
    DMS Diemould (UK)
    GI - Angle Pin (CUMSA)
    DMS Diemould (UK)
    TE - Headless Sleeve Ejector (CUMSA)
    DMS Diemould (UK)
    CIN - Imperial Stepped Ejector Pin Form C Nitrided
    DMS Diemould (UK)
    BE - Ejector Base
    DMS Diemould (UK)
    AIT - Imperial Ejector Pin Form A Mouldmax
    D-M-E
    ZZ Racks - DME
    DMS Diemould (UK)
    VE - Headless Ejector Pin (CUMSA)
    D-M-E
    ULG T-gibs - DME - Mat.: 1.7225, Surface 60-70 HRC, Core 38-42 HRC
    DMS Diemould (UK)
    BC - Slide base (CUMSA)
    D-M-E
    HP 72 Flanges - DME
    D-M-E
    FW 1851 Two-stage-ejector with stroke - DME
Previews
3D
Dimension
2D
Download CAD models