Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
Eaton BIM
Description
Solstar LED - Downlights and Spotlights
Bill of material
SLD100KZ(architecture_300)
CNSORDERNO
Part Number
B
Picture
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product Family
Solstar LED
LWQ
Lamp Wattage and Quantities
W
LAMP
Lamp
LED
LCT
Lamp Colour Temp
4000 K
LL
Lamp Lumens
LOR
1
CW
Circuit Watts
E
Efficacy
IP
IP Rating
44
CNSMASSEXACT
Weight (Emergency)
kg
CO
Cutout
mm
D
Diameter
mm
H
Height
mm
PWF
Power Factor (High Frequency)
0.95
AL
Apparent Load
DSC
Description
Solstar LED is a new high performance range of LED downlights designed with both new build and retrofit projects in mind. Many new LED downlights have reduced the housing diameter to suit the LED source, however, the traditional dimensions of the two sizes in this range are ideal for retrofit/upgrade situations due to the large cut out diameter left by the existing product. Available in four light output versions, all are backed up by a 3 hour maintained emergency option. Solstar LED is highly versatile and suits most internal applications including offices, healthcare, schools, reception areas, corridors, and retail. The die-cast aluminium front bezel can be substituted for an ever popular Haloglass attachment by retrofitting in a simple twist and lock motion.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
DSI
DSI Dimmable
No
DALI
Dali Dimmable
Yes
PH
Phased Dimmable
No
DIMM
1-10v Dimmable
No
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD