Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Elesa
Description
LSQ.A-SST - Levelling elements
Bill of material
Levelling elements LSQ.A-32-14-AS-ST-5/8-11x8(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
D
Inch
DIM02
d 2A
DIM03
L
Inch
DIM04
L1
Inch
DIM05
l
Inch
DIM06
l1
Inch
DIM07
l2
Inch
DIM08
h
Inch
DIM09
s
Inch
DIM10
Articulation Ø
Inch
DIM11
Max limit static load
N
WEIGHT
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa
    GN 6311.6-G - Levelling feet
    DKC
    Leveling Feet - 50 - 100 mm Leveling Feet for CQE and CAE
    DKC
    Leveling Feet - 0 - 50 mm Leveling Feet for CQE and CAE
    Elesa
    LS.A-SST-VD - Adjustable feet
    Elesa
    LV.A-SST-VD - Adjustable feet
Previews
3D
Dimension
2D
Download CAD models