Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 742.5 A - Stainless Steel Threaded plugs, Coding 1 without vent drilling, Type A with DIN drain symbol
Bill of material
Stainless Steel Threaded plug GN 742.5-26-G1/2-A-1
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
Screw threads
D3
Vent drilling
2 mm
D4
Screw threads
M5
L1
mm
L2
mm
T
8 mm
S
mm
E
~
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181575
ROHS
YES
INFOEG
Product details
Product details
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)