您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 7270414
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Autres Ecrous
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/autres_ecrous/72704.prj},{NB=emile_maurin_7270414},{REF=7270414},{MAT=Acier brut},{D=14},{D1=11.835},{P=2.00},{S=22.0},{M=5.0},{E=0.60},{PAS=14},{PSTOL=0.001},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 72704 - Ecrou PAL - DIN 7967 - Galvanisé à chaud
Bill of material
Emile Maurin 7270414
REF
Reference
7270414
7270414
MAT
Matière
Acier brut
D
Nominal diameter
14
14
mm
S
Across-flats-dimension
22.0
22.0
mm
M
Overall hight
5.0
5.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 12601 - Wing nut - American type - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22014 - Hexagon nut - ISO 4032 8 class - hot dip galvanized
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70204 - Rondelle plate normale Grade A - ISO 7089 - Acier 200HV - Ga...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 88124 - HR HIGHT-STRENGTH STRUCTURAL BOLTING FOR PRELOADING SYSTEM HR...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
01.09.2020
Reference 70104 - Plain washer normal type NFE 25513 - Hot dip galvanized
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 72701 - Pal self locking counter nut DIN 7967 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 19773 - Rivkle® blind nut with cylindrical shaft and thin head - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
16.11.2022
Model 72704 - PAL SELF LOCKING COUNTER NUT DIN 7967 HDG
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 72700 - Pal self locking counter nut DIN 7967 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求