Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Fabory
Description
DIN 648 A - Spherical plain bearing rod end with external thread
Bill of material
DIN 648 A 57600.160.001
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter of thread
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 648 A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO12240-4
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31171508
ETIM
EC002396
URL
https://www.fabory.com/en-GB/p/57600160001
ND
mm
KD
Thread core diameter
P
Thread pitch
B
Bearing Thickness
mm
C1
mm
R1S
0.3 mm
R2S
0.3 mm
D2
Diameter
DK
Kugel Durchmesser
mm
D1
Diameter
DX
Diameter
D3
mm
D4
Diameter
W
offnung
mm
H1
Hohe
mm
L1
Lange
mm
L3
Lange
mm
L4
Lange
mm
L5
Lange
mm
ALFA
mm
Enter value for ALFA
mm
cm
inch
ft
CNSAVOID
A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models