Catalog navigation
CAD model selection
Selectable products: 281
HELP_VARIABLE
Company
Fabory
Description
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Bill of material
Hexagon screw DIN 561 M12x100
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 561
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-06-28
UNSPC
UNSPSC
31161620
ETIM
URL
https://www.fabory.com/en-GB/p/01098120100
PACKAGING
Packaging Unit
PCS
DP
Diameter of the flat
mm
K
Head height
mm
P
Threaded pitch
mm
S
Width across flats
mm
D3
Thread core diameter
mm
FG
Undercut length
mm
RG
Undercut radius
mm
E
Width across corners min.
mm
RA
Radius
mm
R
Transition radius under head min.
mm
Z
Length of the point
mm
A
Distance from the last full form thread to the bearing face max.
mm
X
Length of the thread run-out
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models