Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Fabory
Description
DIN ≈571 - Hexagon wood screws
Bill of material
DIN 571 V2 51890.070.110(High)
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
7 mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈571
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Hexagon head wood screw with stainless steel-lead-bitumen washer
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2260,NFE25-607
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161508
ETIM
EC002338
URL
https://www.fabory.com/en-GB/p/51890070110
P
Threaded pitch
3.000 mm
B
Distance
mm
S
Width accross flats
12.000 mm
DS
Diameter of the unthreaded shank max.
7.000 mm
DA
Inner diameter of bearing area max.
8.200 mm
DD
Diam. radius on head max.
8.200 mm
K
Head height
5.000 mm
E
Width across corners min.
13.070 mm
SSID
Inner diameter
8.600 mm
SSOD
outer diameter
20.000 mm
SST
Thickness
0.400 mm
SSH
Height
4.000 mm
LID
inner diameter
7.600 mm
LOUD
outer diameter
30.000 mm
LT
thickness
0.800 mm
LH
height
7.000 mm
BIN
inner diameter
6.500 mm
BOD
outer diameter
20.000 mm
BT
thickness
6.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models