Catalog navigation
CAD model selection
Selectable products: 465
HELP_VARIABLE
Company
Fabory
Description
DIN 603 - Cup head square neck bolts
Bill of material
Cup square neck bolt DIN 603 M10x100
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-01-19
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/55500100100
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
DK
Head diameter max.
mm
DS
Diameter of the unthreaded shank max.
mm
C
Height of plate lug (or thickness of the flange or collar) max.
mm
K
Head height max.
mm
RF
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
R1
Max.
mm
V
Max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models