Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 88
HELP_VARIABLE
Société / Etablissement
Fabory
Description
ASME B18.6.3 RHHTSIS - Regular Hex Head Tapping Screw Intendend Slottete
Nomenclature
Regular Hex Head Tapping Screw Intendend Slottete ASME B18.6.3 #12X2
CNSORDERNO
Article number
NENNID
Short description
D
Basic Diameter
Pouce
L
Length
Pouce
CNSNN
ASME B18.6.3 RHHTSIS
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.6.3
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-01-90
UNSPSC
ETIM
URL
https://www.fabory.com/fr/p/U28100.021.0200
PACKAGING
Packaging unit
PCS
TT
Thread Type
Type B
TT1
Thread per inch
Pouce
P
Pitch
Pouce
AMAX
Regular Head Width Across Flats Max
Pouce
AMIN
Regular Head Width Across Flats Min
Pouce
W
Regular Head Width Across Corners Min
Pouce
HMAX
Head Height Max
Pouce
HMIN
Head Height Min
Pouce
F
Protusion Beyond Gaging Ring Min
Pouce
JMAX
Slot width
Pouce
TMAX
Slot depth
Pouce
MD
Minor Diameter
Pouce
TL
Pouce
MAD
Major diameter max
Pouce
MID
Minor diameter max
Pouce
PD
Point Diameter
Pouce
S
Point taper length max
Pouce
LOD
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés