Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
Fabory
Description
NF E 25-129 - Round screws with slots - Symbol RL S
Bill of material
Round screw with slot-Symbol RLS NF E 25-129 M6x25
CNSORDERNO
Article Number
NENNID
Short description
D
Thread nominal diameter
mm
L
Length
mm
BRAND
Brand
Fabory
STANDARD
Standard
NF E25-129
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24874060025
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Pitch
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Diameter of the head
mm
K
Head height
mm
DA
Transition diameter
mm
DS
Diameter of unthreaded shank
mm
R
Radius of curvature under head
mm
N
Width of the slot
mm
T
Depth of the driving feature
mm
W
Thickness between driving feature and bearing face
mm
X
Length of the thread run-out
mm
F
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models