Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Magnetic Document Window DIN A4 - 8.3" x 11.7"
Bill of material
02065WA431
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
164.3 g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    Collar (Option)
    FATH
    Message Frame DIN A5 - 5.8" x 8.3" (Set)
    FATH
    Vario Block AL D30
    FATH
    Mobile Whiteboard
    Spelsberg
    STV 504-L
    AMF - ANDREAS MAIER Fellbach
    DIN 6340 - Washers for clamping devices
    Halder
    EH 23060. - Shaft / Plain Washers, DIN 6340 heat-treated
    Yiheda 3D Electronic Gallery
    BLQ70_83 - Carbon fiber board
    nVent HOFFMAN
    DRA - Document pocket
Previews
Download CAD models
No generation actions are associated with this part