Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
FATH
Description
Zinc Die-Cast Hinge
Bill of material
095Z4045F00S
PARTNR
Part #
DESCRIPTION
Description
A1
mm
A2
mm
FAMAX
FAmax
650 N
FRMAX
FRmax
1500 N
N
ROT
Rotation
°
WEIGHT
Weight
189.0 g
CTN
Customs Tariff Number
83021000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models