Catalog navigation
CAD模型选择
可提供的产品: 64
HELP_VARIABLE
Company
PROPLASTICA
Description
PK01 - Clamping plate
Bill of material
Clamping plate PK 01-346x646x36/1730
SYMBOL
Symbol
PK 01
FORMB
Mold width
mm
FORML
Mold length
mm
H
CHOOSE / Thickness
mm
MATERIAL
CHOOSE / Material
B
Width
mm
L
Length
mm
L1
Holes distance
mm
L2
Holes distance
mm
B1
Holes distance
mm
H2
Depth
4.000 mm
D
Diameter
90.000 mm
D1
Diameter
mm
H1
Depth
mm
D2
Diameter
mm
D3
Diameter
mm
DENSITY
Density
7850 kg/m^3
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型