您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
Forming plate PKA 03-446x496x27/1730
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_03_m.prj},{NB=PKA 03-446*496*27/1730},{SYMBOL=PKA 03},{MBN=446x496},{FORMB=446},{FORML=496},{MATERIAL=1.1730},{H=27},{UNDERCUTS=NO},{HTXT=[27,36,46,56,66,76,86,96,116,136,156,176]},{MATERIALX='1.1730','1.2083','1.2085','1.2162','1.2311','1.2312','1.2738','Toolox33','Toolox44','1.2738HH','1.2714HH'},{UNDERCUTSX='NO','YES'},{B=446},{L=496},{L1=424.000},{L2=330.000},{B1=374.000},{H1=6.300},{D=48.000},{D1=42.000},{D2=16.000},{DENSITY=7850},{Z=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 113
HELP_VARIABLE
Company
PROPLASTICA
Description
PKA03 - Forming plate
Bill of material
Forming plate PKA 03-446x496x27/1730
SYMBOL
Symbol
PKA 03
FORMB
Mold width
446
446
mm
FORML
Mold length
496
496
mm
MATERIAL
CHOOSE / Material
1.1730
1.2083
1.2085
1.2162
1.2311
1.2312
1.2738
Toolox33
Toolox44
1.2738HH
1.2714HH
1.1730
1.2083
1.2085
1.2162
1.2311
1.2312
1.2738
Toolox33
Toolox44
1.2738HH
1.2714HH
H
CHOOSE / Thickness
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
116.000
136.000
156.000
176.000
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
116.000
136.000
156.000
176.000
mm
UNDERCUTS
Undercuts
NO
YES
NO
YES
B
Width
446
446
mm
L
Length
496
496
mm
L1
Holes distance
424.000
424.000
mm
L2
Holes distance
330.000
330.000
mm
B1
Holes distance
374.000
374.000
mm
H1
Depth
6.300
6.300
mm
T
Depth
26.000
26.000
mm
T1
Depth
34.000
34.000
mm
D
Diameter
48.000
48.000
mm
D1
Diameter
42.000
42.000
mm
D2
Diameter
16.000
16.000
mm
LP
Distance
0
mm
KP
Distance
0.0
mm
DENSITY
Density
7850
kg/m^3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PK03 - Forming plate
PROPLASTICA
19.08.2021
PKA01 - Clamping plate
PROPLASTICA
19.08.2021
PKA05 - Riser
PROPLASTICA
19.08.2021
PK31 - Forming plate
PROPLASTICA
19.08.2021
PKA04 - Support plate
PROPLASTICA
19.08.2021
SLE - Leader pin
PROPLASTICA
19.08.2021
Mold base configuration I (handles lengthwise) - Lengthwise
PROPLASTICA
10.10.2022
PKA31 - Forming plate
PROPLASTICA
19.08.2021
PK05 - Riser
PROPLASTICA
19.08.2021
PKA11 - Clamping plate
PROPLASTICA
19.08.2021
PK04 - Support plate
PROPLASTICA
19.08.2021
WH - Hardened ejector pin
PROPLASTICA
19.08.2021
PK01 - Clamping plate
PROPLASTICA
19.08.2021
PKA06 - Ejector plate
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求