Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PROPLASTICA
Description
MS522-18 - Top lock
Bill of material
Top lock MS522-18
L
Length
18 mm
L1
Distance
10 mm
H
Height
26 mm
H1
Distance
14.8 mm
B
Height
30 mm
B1
Distance
15.5 mm
A
Width
30 mm
E
Distance
16 mm
D1
Diameter
8 mm
D2
Diameter
11 mm
T
6.5 mm
R
Radius
9 mm
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models