Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
319S
Bill of material
319S-RB 200
CNSORDERNO
Order Number
319S-RB 200
AW
Available wheels
RB
D
Diameter of wheel
200
H
Height
250 mm
AB
Mounting plate
140x140 mm
XY
Pitch of mounting hole
100x100(112x112)
P
Diameter of mounting hole
13 mm
E
Offset
55 mm
RT
Radius of turning
156 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    300SR
    Hammer Caster
    400SR
    Hammer Caster
    420JR
    Hammer Caster
    413S
    Hammer Caster
    420S
    Hammer Caster
    419S
    Hammer Caster
    300S
    Hammer Caster
    315S
    Hammer Caster
    400S
    Hammer Caster
    415ER
    Hammer Caster
    915M
    Hammer Caster
    415M
    Nansin
    SU-TEL S-2 Stopper
Previews
3D
Dimension
2D
Download CAD models