Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
Design DG1 - radial threaded blind holes - O-ring ports
Bill of material
HEISS HBZ 500-50/32/25-DG1.003---(M=M20, A2=10, A3=35, IN=)
TYP
Type designation
BD
Line pressure
500 bar
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
FA
Function type
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
IN
Inductive proximity switches
KS
Piston-rod end
M
Thread
A2
Length
mm
Enter value for A2
Length
mm
cm
inch
ft
A3
Thread depth
mm
Enter value for A3
Thread depth
mm
cm
inch
ft
A22
Thread length a2
mm
A11
Length a1
mm
ZB
Centring collar
NUT
Groove
L
Height
mm
LIN
Height
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
NHUB
Standard stroke
mm
A
Height
mm
A1
Height
mm
A4
Height
mm
A5
Height
mm
A6
Height
mm
A7
Height
mm
NA8
Groove depth
mm
A8
Length
mm
A10
Height
mm
A14
Height
mm
A15
Height
mm
A16
Height
mm
ZA10
Centring collar height
mm
D4
Centring collar diameter
mm
B
Width
mm
D1
Thread
D2
Diameter
mm
D3
Diameter
mm
E
Length
mm
SW
Width across flats
mm
ORING
O-ring seal
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 125 - Clevis Attachment
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    Design 112 - Flange Attachment
    Nitrogen Springs
    TS-300 - Safety plug with CE rupture disc
    Nitrogen Springs
    F0 - Fixing
    Nitrogen Springs
    SA - Compesation tanks
    Nitrogen Springs
    KF 10 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Nitrogen Springs
    GM - Fixing
    Nitrogen Springs
    FAQ1 - Fixing
    Nitrogen Springs
    FPM - Fixing
    Nitrogen Springs
    KF 24 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Hub City
    Fans
    Hub City
    Hera 75 Motors - Hera Motor
    Heiss
    Design 218 - Pivot Eye Attachment
Previews
3D
Dimension
2D
Download CAD models