Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Heiss
Description
HKZ 160 Type B - External thread
Bill of material
HEISS HKZ 160- B 40/20/15-(D5=M12, L1=15, L2=20)
TYP
Typ
HKZ 160
BD
Line pressure
160 bar
K
Piston Ø
mm
D
Piston rod diameter Ø
mm
KS
Piston-rod end
AF
Type
B
BF
Attachment for B construction
D5
Thread
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
L1
Rod overhang
mm
Enter value for L1
Rod overhang
mm
cm
inch
ft
L2
Thread depth
mm
Enter value for L2
Thread depth
mm
cm
inch
ft
L5
Thread length
mm
POSBF
Attachment position
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
L
Length
mm
G
Threaded connection
D1M
Thread
D2
Diameter
mm
D3
Diameter f7
mm
L3
Height
mm
L6
Height
mm
A
Width
mm
A1
Width
mm
A3
Width across flats depth
mm
A4
Thread depth
mm
A5
Length
mm
B
Width
mm
B1
Length
mm
H
Height
mm
H1
Height
mm
H2
Length
mm
H3
Length
mm
D11
Diameter d1
mm
D22
Diameter d2
mm
D33
Diameter d3
mm
KF
Piston surface
cm²
KRF
Piston ring surface
cm²
KKS
Piston force thrusting at 16 MPa (160 bar)
kN
KKZ
Piston force tractive at 16 MPa (160 bar)
kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models