Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 225 - Clevis Attachment
Bill of material
HEISS SZ 100-63/32/6.1-225.003.IN---(HUBST=0)
TYP
Type designation
BD
Line pressure
100 bar
BF
Design
225
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
E
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
LA003
Length
mm
LA004
Length
mm
LA005006
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B8
Width
mm
B9
Width
mm
B10
Width
mm
H2
Length
mm
H3
Length
mm
R
Radius
mm
G
Thread
X
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 225 - Clevis Attachment
    Heiss
    Design 112 - Flange Attachment
    Nitrogen Springs
    SI 42 - Zero force on contact
    Heiss
    Design AD2 - through holes countersunk on bottom side
    Heiss
    Design DD1 - radial through holes - O-ring ports
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design BG1-120 - radial threaded blind holes
    Heiss
    Design 114-1 - Pivot Pin Attachment
    Heiss
    Design 113 - Foot Attachment
    Heiss
    Design 218 - Pivot Eye Attachment
    Nitrogen Springs
    DM - Fixing
    Nitrogen Springs
    FCA - Fixing
    Nitrogen Springs
    FR2 - Fixing
    Nitrogen Springs
    FT - Fixing
Previews
3D
Dimension
2D
Download CAD models