Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 120 - Nondifferential Cylinder
Bill of material
HEISS SZ 160-63/32/6.1-111.120.003.IN---(L1=60, L2=40, M=M24x2, ZB=keine)
TYP
Type designation
BD
Line pressure
160 bar
BF
Design
120
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
KB
Combination with designs
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
L12
Switching position on the tube
mm
Enter value for L12
Switching position on the tube
mm
cm
inch
ft
SLB
Hydraulic pivoting pin pedestal
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
INFO
Note
Information
D1
Diameter
mm
D2
Diameter
mm
D3
Thread
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L6
Length
mm
G
Thread
ALFA
Length x angle
mm x °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 225 - Clevis Attachment
    Heiss
    Design 116 - Pivot Pin Attachment
    Nitrogen Springs
    KF 12 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Nitrogen Springs
    KF 15 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Nitrogen Springs
    FAQ - Fixing
    Nitrogen Springs
    FR2 - Fixing
    Nitrogen Springs
    SI 42 - Zero force on contact
    Nitrogen Springs
    FT - Fixing
    Nitrogen Springs
    TS-300 - Safety plug with CE rupture disc
    Heiss
    Design 112-1 - Flange Attachment
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 114-1 - Pivot Pin Attachment
    Heiss
    Design 113 - Foot Attachment
    Heiss
    Design 114-1 - Pivot Pin Attachment
Previews
3D
Dimension
2D
Download CAD models