Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 113-1 - Foot Attachment
Bill of material
HEISS SZ 250-63/40/20.1-113-1.003.IN---(L1=53, L2=33, M=M30x2, BA=axialen, ZB=keine)
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
113 - 1
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
BA
Ground connection
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
INFO
Note
Information
E
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D9
Diameter
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L10
Length
mm
G
Thread
ALFA
Length x angle
mm x °
A7
Width
mm
A8
Width
mm
B4
Width
mm
B5
Width
mm
B6
Width
mm
H1
Height
mm
H2
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    Design 125 - Clevis Attachment
    Heiss
    Design 111 - Thread Attachment
    Nitrogen Springs
    FAQ1 - Fixing
    Nitrogen Springs
    F01-F02-FOS - Fixing
    Nitrogen Springs
    KS 10 - Minimum height, maximum force + SKUDO
    Nitrogen Springs
    SI 24 - Zero force on contact
    Nitrogen Springs
    GM - Fixing
    Nitrogen Springs
    FPM - Fixing
    Nitrogen Springs
    F0 - Fixing
    Heiss
    Design 117 - Flange Attachment
    Heiss
    Design 116 - Pivot Pin Attachment
    Heiss
    Design 218 - Pivot Eye Attachment
    Heiss
    Design 125 - Clevis Attachment
Previews
3D
Dimension
2D
Download CAD models