Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Heiss
Description
Design 113-2 - Foot Attachment
Bill of material
HEISS SZ 100-40/20/19.1-113-2.003---(L1=40, L2=25, M=M16, BA=axialen, ZB=keine, X=62)
TYP
Type designation
BD
Line pressure
100 bar
BF
Design
113 - 2
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
X
Position on the tube
mm
Enter value for X
Position on the tube
mm
cm
inch
ft
M
Thread
ZB
Accessory Parts
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
BA
Ground connection
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
INFO
Note
Information
D1
Diameter
mm
D2
Diameter
mm
D9
Diameter
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L10
Length
mm
A7
Width
mm
A8
Width
mm
B4
Width
mm
B5
Width
mm
B6
Width
mm
H1
Height
mm
H2
Height
mm
G
Thread
ALFA
Length x angle
mm x °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models