Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HELLA
Description
ARB 80
Bill of material
ARB 80JAKAKFE22FE22N10001000FA10SAH66FA10SAH660MMVT1N-00000--00000NN2000000000000120818000000
M
Model
ARB 80
INFO
-
ZKINFO
Additional cable info
-
LOG
Level of geometry
SG
Slat geometry
POS
Open / Closed
LRS
Identical guiding and dimensiong left and right
BBL
Dimensioning on the left side
BBR
Dimensioning on the right side
FSL
Type of guiding on the left side
FSR
Type of guiding on the right side
WS
Windstable Version
FB
Complete Width
mm
Enter value for FB
Complete Width
mm
cm
inch
ft
FH
Complete Height
mm
Enter value for FH
Complete Height
mm
cm
inch
ft
FSHL
Fixing of the guiding on the left side
EKTL
End cap type left
MHL
Mounting Hole FUP left side
AINFO
Information Dimension A
A1L
Dimension A on the left side
mm
Enter value for A1L
Dimension A on the left side
mm
cm
inch
ft
FSHR
Fixing of the guiding on the right side
EKTR
End cap type right
MHR
Mounting Hole FUP right side
A1R
Dimension A on the right side
mm
PTH
Calculated package height
150 mm
SHBH
Adjusting the package height
160 mm
LH
Clear opening (maxium unobstructed height)
840 mm
VERL
Guiding lengthening
mm
Enter value for VERL
Guiding lengthening
mm
cm
inch
ft
AS
Drive side
ISI
Installation Situation
ITY
Installation Type
TT
Bracket Type
PCT
Panel Carrier Thickness
PN
Plasternose
SCG
Bracket noise damped
THG
Thermally broken
TA
Vertical contact area of Basic Bracket
mm
BTKT
Depth of bracket
mm
X
Dimension X [Only possible for Board type Form 6 with KBT7]
mm
BH
Cover height
mm
UMB
Type of Wrap
BLL
Cover Length
mm
SAL
Lateral Covering Left
SAR
Lateral Covering Right
KP
Exit Cable
D
Thickness of insulation on the rearside
mm
HU
Rear Edge Wrapping
mm
UU
Edge wrapping downwards
mm
RV
Rear Shortening
mm
AL
Number of gears
2
ZKL
Additional tensioning on the left side
ZKR
Additional tensioning on the right side
ZK
Additionals wind tensionings
KA1
Distance add. Tension 1 from the left (viewed from inside)
KH1
Tensioning type for add. tensioning 1
A11
Dimension A for add. tensioning 1
mm
KA2
Distance add. Tension 2 from the left (viewed from inside)
KH2
Tensioning type for add. tensioning 2
A12
Dimension A for add. tensioning 2
mm
KA3
Distance add. Tension 3 from the left (viewed from inside)
KH3
Tensioning type for add. tensioning 3
mm
A13
Dimension A for add. tensioning 3
mm
KA4
Distance add. Tension 4 from the left (viewed from inside)
KH4
Tensioning type for add. tensioning 4
A14
Dimension A for add. tensioning 4
mm
KA5
Distance add. Tension 5 from the left (viewed from inside)
KH5
Tensioning type for add. tensioning 5
A15
Dimension A for add. tensioning 5
mm
MP
Position of motor
mm
LA1
Position of gear 1
120 mm
LA2
Position of gear 2
818 mm
LA3
Position of gear 3
0 mm
LA4
Position of gear 4
0 mm
LA5
Position of gear 5
0 mm
LA6
Position of gear 6
0 mm
LA7
Position of gear 7
0 mm
LA8
Position of gear 8
0 mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    HELLA
    AR 92S/Z
    HELLA
    AF 80 & AF 80 Plus
    HELLA
    AF 60
    HELLA
    AR 63S/Z
    HELLA
    VM03 - Front-mounted awnings cable guided
    HELLA
    VM07 - Front-mounted awnings protect
    HELLA
    PM07 - Concealed awnings protect
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
    AHP Merkle
    STZ 250 - Stamping Cylinder
    Alpha Deuren
    Helix - Helix
    Hettich
    Socket outlet Turn / network / VGA / USB, SCHUKO D - Socket outlet Turn / network / VGA / USB, SCHUKO D
    Souchier
    Certilight
    KIP WE
    UltraTemp Panel (CS)
    SEKISUI
    BALL VALVE (Thread)-JIS
プレビュー
3D
2D
ダウンロード(CADデータ)