Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
公司
HepcoMotion
描述
HSD - Double Edge V Slide
明細表
CHSD 25 L176 C25 D61
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
NK
Non keyway version
L
Slide or Track length
mm
Enter value for L
Slide or Track length
mm
cm
inch
ft
A
Width
mm
B
Width
mm
C
Length
mm
Enter value for C
Length
mm
cm
inch
ft
VALC
C Dimension validation
Information
OK
D
Length
mm
VALD
D Dimension validation
Information
Refer to HepcoMotion
E
Length
90 mm
F
Height
mm
G
Height
mm
H
Width
30 mm
J
Width
52.6 mm
K
Width
15 mm
M
Height
mm
N
Diameter
10 mm
CNSMASSEXACT
Weight
13.5 kg/m
INFO
Product link
Website
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    HepcoMotion
    BHJR / THJR - V Bearings
    HepcoMotion
    HHN / HLN / HLW - Back Plates
    HepcoMotion
    HDS2 - Configurator
    HepcoMotion
    AU - Standard Carriage Plates
    HepcoMotion
    HSS - Single Edge V Slide
    HepcoMotion
    HTD - Wide Flat Tracks
    HepcoMotion
    HC - Bearing Blocks
    HepcoMotion
    THRR / BHRR - Track Rollers
    HepcoMotion
    HDF - Drive Flange Assembly
    HepcoMotion
    HB - Beams
    HepcoMotion
    FCP / HDR / HLW / THSD - Track System Parts
    HepcoMotion
    AURD - Rack Driven Carriage Plates
    HepcoMotion
    Custom track system - PRT2 Precision Track Systems
    HepcoMotion
    HTS - Narrow Flat Tracks
Previews
3D
尺寸
2D
下載CAD模型