Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
HPS International
Description
H160 C0 - Hydraulic cylinder, double acting, double rod, H160 Co serie. Tie rods cylinder ISO 6020/2-DIN 24554 NF E 48.016 standard. Operating pressure: 160 Bar, Bore Ø25 ... 125 mm
Bill of material
H160 C0 63 28 MX5 N L1 D J GZ 60 E KK 1-1
REF
Reference number
PDF
PDF link
Open PDF
BORE
Ø Bore
mm
MM
Ø Rod
mm
RT
Rod type
M
Mounting
SQ
Seals
OP
Operating mode
SP
Piston sealing
SR
Sealing rod
PO
Ports
Internal thread Gaz
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
PS
Spacer for long strokes
RE
Rod end
PH
Port position head side
PB
Port position bottom side
XV
Position of the MT4
mm
MS
Magnetic sensor
WP
Working Pressure
0 bar
TK
Thrust Key
OPINFO
Thrust Key Info
MMS
Maximum speed
m/s
AA
Ø
mm
B
mm
BG
mm
DT
mm
E
mm
EE
palec
F
mm
G
mm
GA
mm
JA
mm
PJ
mm
TG
mm
VD
Max
mm
WF
mm
XB
mm
Y
mm
ZB
mm
BB
mm
DD
mm
WH
mm
ZJ
0 mm
FB
mm
R
mm
RD
0 mm
TO
mm
UO
mm
CB
mm
CD
mm
CF
mm
L
mm
MR
mm
XC
mm
EW
mm
EP
mm
EX
mm
LT
mm
XO
mm
KB
mm
LH
mm
SB
mm
SS
mm
ST
mm
TS
mm
US
mm
XS
mm
TC
mm
TD
mm
XG
mm
XJ
mm
ZT
mm
TM
mm
UM
mm
UW
mm
ZB1
mm
ZT1
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model