Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HPC
Description
TBV4 - Manual lifting tables - for vertical strokes - Ø25 mm column
Bill of material
HPC - TBV4-100-CV
REF
Part number
CRS
Stroke
mm
Enter value for CRS
Stroke
mm
cm
inch
ft
TIGE
TR16x4
CME
Max supported load
20 kg
CMV
Moving torque on hand wheel
1.25 Nm
IND
Indication for 1 rev
004,0
MAS
Weight
kg
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models