Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hub City
Description
Model M3 - Bevel Gear Drives
Bill of material
0220-21101
PN
Part No.
0220-21101
MN
Model Number
M3
RATIO
Ratio
STYLE
Style
GT
Gear Type
ST
FS
Frame Size
N/A
OD
Output Diameter
0.625 palec
DESCRIPTION
Description
M3 1/1 A,B ST
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.625 palec
OT
Output Type
Shaft
WTL
Dry Shipping Weights
10 lbs
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model