7410064020115
Huelsen
Saddles
Saddles Copper
Powered by
CAD模型選擇
{huelsen/11_sattelstutzen/2_kupfer/sattelstutzen_741.prj},{NB=7410064020115},{ARTNR=7410064020115},{DN=65},{D1=64},{D2=64},{S2=2.0},{L=115},{H=45},{R=20},{GEW=0.256},{PG=Sattelstutzen},{PUG=Sattelstutzen zum Schweissen},{AUS=nahtlos},{NORM=i.A. DIN 86087},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{R1=26.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Huelsen
Description
Saddle, Copper acc. to EN 1057/12449,Cu-DHP, seamless, sim. to DIN 86087
Bill of material
7410064020115
ARTNR
Part number
7410064020115
7410064020115
DN
NB
65
65
mm
D1
Outside Ø Pipe
64
64
mm
D2
Outside Ø
64
64
mm
S2
Wall Thickness
2.0
2.0
mm
L
Length
115
115
mm
H
Height
45
45
mm
R
Radius R ~
20
20
mm
GEW
Theoretical Weight [kg/Piece]
0.256
0.256
BEZ
Article Indication
Saddle, Copper acc. to EN 1057/12449,Cu-DHP, seamless, sim. to DIN 86087
PG
Product Group
Saddles
PUG
Product Sub-group
Saddles to welding
AUS
Version
seamless
NORM
Standard
sim. to DIN 86087
WERK
Primary Material
Copper, EN 1057/12449, Cu-DHP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Saddle, Aluminium acc. to EN 754/755, EN AW 5754, seamless
Huelsen
10.02.2021
Saddle, Copper-Nickel acc. to EN 12449, CuNi10Fe1,6Mn, seamless, sim. to DI...
Huelsen
10.02.2021
Saddle, Aluminium acc. to EN 754/755, EN AW 1050A, seamless
Huelsen
10.02.2021
Reducer concentric, Copper acc. to EN 1057/12449, Cu-DHP, seamless, to weld...
Huelsen
10.02.2021
HDRE - Ring Slides
HepcoMotion
08.11.2023
G Series - Process Sealed Ultra-Miniature Rockers
NKK Switches
15.05.2024
MB2500 Series - Snap-Action Bracket PC Mount Pushbuttons
NKK Switches
15.05.2024
UB Series - PC and Snap-in Mount Illuminated Pushbuttons
NKK Switches
15.05.2024
Flat Frame Mount Miniature Rockers - Series M - Miniature Rockers
NKK Switches
15.05.2024
SS Series - Nonilluminated Ultra-Miniature Slides
NKK Switches
15.05.2024
IS18WWC1W - OLED Rocker
NKK Switches
15.05.2024
B Series - Process Sealed Subminiature Antistatic Toggles
NKK Switches
15.05.2024
HB Series - Subminiature Indicators
NKK Switches
15.05.2024
MB2400 Series - Snap-Action Snap-In Mount Pushbuttons
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求