Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISA - MXMX
Bill of material
ISA-MXMX-I-200-30-800-T1-S
CNSORDERNO
Order number
ISA-MXMX-I-200-30-800-T1-S
ENTYPE
Encoder Type
LBS
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTAQ
Option: AQ Seal
OPTAXIS
Option: Axis Type
OPTLS
Option: Limit Switch
OPTCS
Option: Creep Sensor
OPTREV
Option: Reversed home specification
OPTGB
Option: Guide with ball-retaining mechanism
CONT
Controller
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISA - MYM - 100
    IAI
    ISA - SYM
    IAI
    ISA - LXMX - 200
    IAI
    ISA - MXM - 200
    IAI
    ISB/ISPB - SXL - 60W
    IAI
    ISA - MXM - 100
    SMC Corporation
    LEHZ - Electric Gripper 2 Finger (Z type)
    SMC Corporation
    LESH - Electric Slide Table
    IAI
    ISPA - MXM - 100
    IAI
    ISDBCR/ISPDBCR - LX - 400W
    IAI
    HABU unit
    IAI
    ISPA - LXUWX - 200
    IAI
    SSPA - LXM - 750W
    IAI
    ISB/ISPB - MXM - 200W
Previews
3D
Dimension
2D
Download CAD models