Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISPA - WXM - 750
Bill of material
ISPA-WXM-I-750-50-100-T1-S-L
CNSORDERNO
Order number
ISPA-WXM-I-750-50-100-T1-S-L
ENTYPE
Encoder Type
LBS
Lead
mm
SO
Semi-order stroke
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
CDC
Option: Cable direction
OPTAQ
Option: AQ Seal
OPTAXIS
Option: Axis Type
OPTLS
Option: Limit Switch
OPTCS
Option: Creep Sensor
OPTREV
Option: Reversed home specification
OPTGB
Option: Guide with ball-retaining mechanism
CONT
Controller
NOS
Option: Double Sliders
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    IA-110-DD-4 - Brake box
    IAI
    ISPA - LXM - 400
    IAI
    RCP6-RTCKMPE
    IAI
    RCP6-RA7C
    IAI
    ISA - WXM - 600
    IAI
    NS - LXMSA
    IAI
    ISPA - WXMX - 750
    IAI
    ISPA - WXMX - 600
    IAI
    SSPA - SXM - 200W
    IAI
    SSPDACR - S - 200W
    IAI
    ISDBCR/ISPDBCR- S - 60W
    IAI
    ISDBCR/ISPDBCR - L - 400W
    IAI
    PLC unit
    IAI
    ISDBCR/ISPDBCR - S - 60W - ESD
Previews
3D
Dimension
2D
Download CAD models