Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
IAI
Description
ICSA3(ICSPA3)-BF_HS1_
Bill of material
ICSA3-BF4HS1M-I-100-20-10B-T1-S-CT-SC
CNSORDERNO
Order number
SERIES
Series-Type
SERIES1
Series-Type
ENTYPE
Encoder type
COM
Combination
ZT
Z axis Type
P
Precision
SX
X axis : Stroke
mm
输入参数值: SX
X axis : Stroke
mm
cm
inch
ft
OPTIBRAKEX
X axis option : Brake
OPTAQX
X axis option : AQ Seal
OPTLS
X axis option : Limit Switch
OPTCS
X axis option : Creep sensor
XHOME
X axis option : Home Reverse Motor Spec
OPTGBX
X axis option : Guide with ball-retaining mechanism
POSX
X axis option : Position of slider
mm
输入参数值: POSX
X axis option : Position of slider
mm
cm
inch
ft
SY
Y axis : Stroke
mm
输入参数值: SY
Y axis : Stroke
mm
cm
inch
ft
OPTIBRAKEY
Y axis option : Brake
OPTAQY
Y axis option : AQ Seal
OPTLSY
Y axis option : Limit Switch
OPTCSY
Y axis option : Creep sensor
YHOME
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY
Y axis option : Position of slider
mm
输入参数值: POSY
Y axis option : Position of slider
mm
cm
inch
ft
SZ
Z axis : Stroke
mm
输入参数值: SZ
Z axis : Stroke
mm
cm
inch
ft
OPTIBRAKEZ
Z axis option : Brake
Yes
OPTAQZ
Z axis option : AQ Seal
OPTLSZ
Z axis option : Limit Switch
OPTCSZ
Z axis option : Creep sensor
ZHOME
Z axis option : Home Reverse Motor Spec
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
POSZ
Z axis option : Position of slider
mm
输入参数值: POSZ
Z axis option : Position of slider
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable length
m
CAM
Y axis : Cable Managment
CAMZ
Z axis : Cable Managment
Self-standing cable
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    IAI
    ICSA3(ICSPA3) - BE_MS3M
    IAI
    ICSA3(ICSPA3) - BA_MS1_
    IAI
    ICSA3(ICSPA3) - BD_HS1_
    IAI
    ICSA3(ICSPA3) - BF_HB1_
    NSK Rolling Bearing
    Single
    SMC Corporation
    MHS3 - Parallel Style Air Gripper/3-Finger Type
    IAI
    ICSA3(ICSPA3) - BF_HS3M
    IAI
    ICSA3(ICSPA3) - BE_HS1_
    IAI
    ICSB3(ICSPB3)-BL_HS4_
    SMC
    MXS - with Cross Roller Guide
    IAI
    RCP6-SA6C
    IAI
    CT4-G1
    IAI
    ICSA3(ICSPA3) - BC_MS3M
    IAI
    ICSA3(ICSPA3) - BC_MB3_
预览
3D
尺寸标注
2D
下载CAD模型