您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IXP-4W5520-WA-3L-P3-B
IAI
Water Resistant
SCARA/IXP-3W/4W
Powered by
CAD模型選擇
{iai/water_resistant/scara_ixp_3w_4w/ixp_4w5520_asmtab.prj},{NB=IXP-4W5520-WA-3L-P3-B(0)},{MODEL=IXP-4W5520},{ENTYPE=WA : No Battery / Absolution},{CTYPE=Standard cable : Standard lenght},{LTC=3L},{CNTRL=P3:MSEL},{OPTB=-B},{OPTBX= '-B', 'with Brake', '', 'without Brake'},{ZAPOS=0},{ZAPOSX=[0:200]},{L=550},{AXIS=4},{PPATH=../../parts/ixp_water_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
IXP-4W5520
Bill of material
IXP-4W5520-WA-3L-P3-B
CNSORDERNO
Order number
IXP-4W5520-WA-3L-P3-B
MODEL
Model
IXP-4W5520
ENTYPE
Encoder Type
WA : No Battery / Absolution
CTYPE
Cable Type
Standard cable : Standard length
LTC
Cable Length
3m
5m
3m
5m
CNTRL
Controller
P3:MSEL
OPTB
Option : Brake
with Brake
without Brake
with Brake
without Brake
ZAPOS
Z axis position
mm
Enter value for ZAPOS
Z axis position
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IXA-4NNN4533
IAI
22.12.2021
RCP2 - GR3SM
IAI
09.08.2022
IXP-4W6520
IAI
22.12.2021
LTF2-45 - Linear Motor Robot Series With Iron Core
TOYO
12.10.2023
RCAW - RA4R
IAI
17.01.2022
RCAW - RA4D
IAI
17.01.2022
RCAW - RA3R
IAI
17.01.2022
RCAW - RA3D
IAI
17.01.2022
IXP-3W6520
IAI
22.12.2021
RCAW - RA4C
IAI
17.01.2022
RCAW - RA3C
IAI
17.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求