Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
igus
Description
N 40 - Low-Profile Linear Guide
Bill of material
NK-01-40-01-100
ARTNR
Part no.
N 40
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
75.0 g
AS
Type of carriage
ANZ
No. of carriages
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
O1
Carriage options
O2
Rail options
SP1
Carriage 1 position
mm
Enter value for SP1
Carriage 1 position
mm
cm
inch
ft
SP2
Carriage 2 position
mm
BG
Size
40
C5C6MIN
C5/C6 min.
20 mm
C5C6MAX
C5/C6 max.
49.5 mm
C5
Length
mm
C6
Length
20.0 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD