您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RJUM-03-16
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjum_03_asmtab.prj},{NB=RJUM-03-16},{INFO=INFO},{AUS=03},{AUS1= '03', 'Standardmäßig', 'X', 'Für hohe Temperaturen', '13' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=23},{W=16},{AB=26},{TOL=0.030 - 0.088},{PMAX1=1440},{PMAX2=10080},{D1=16},{D1T=16},{D2=25.8},{B=35.9},{B1=24.9},{S=1.30},{DN=24.2},{DS=25.5},{DO=20.4},{O=2.86},{E=8.0},{R=32},{PPATH=assemblies/rjum_03_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
igus
Description
RJUM-03 - Linear Plain Bearing, mm
Bill of material
RJUM-03-16
ARTNR
Part no.
RJUM-03-16
RJUM-03-16
INFO
Info PDF
INFO
AUS
Version
Standard
For high temperatures
Reduced max. bearing clearance
Standard
For high temperatures
Reduced max. bearing clearance
CNSMASSEXACT
Weight
23
23
g
W
Shaft Ø
16
16
mm
AB
Housing Bore
26
26
mm
TOL
Tolerance Bearing Inner Diameter
0.030 - 0.088
0.030 - 0.088
mm
PMAX1
Pmax. Dynamic Load P = 5 MPa
1440
1440
N
PMAX2
Pmax. Static Load P = 35 MPa
10080
10080
N
D1
Diameter
16
16
mm
D2
Diameter
25.8
25.8
mm
B
Length
35.9
35.9
mm
B1
Length
24.9
24.9
mm
S
Length
1.30
1.30
mm
DN
Diameter
24.2
24.2
mm
DS
Diameter
25.5
25.5
mm
DO
Diameter
20.4
20.4
mm
O
Length
2.86
2.86
mm
E
Length
8.0
8.0
mm
R
Radius
32
32
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DryLin® SHT - Basic
igus
12.09.2022
iglidur® X - type S - inch sizes
igus
19.01.2021
OJUM-03 - Linear Plain Bearing, mm
igus
12.09.2022
FJUMT-01 - Tandem Flange, Round, mm
igus
12.09.2022
RJUM-01 - Liner Plain Bearing, mm
igus
20.07.2021
RGAS - Pillow Block, closed, Short Design, mm
igus
19.01.2021
RJM-01 - Solid Plastic Bearing, mm
igus
20.07.2021
AWM - Precision Aluminium Shaft, mm
igus
12.09.2022
RQA - Quad Block, closed, mm
igus
12.09.2022
TJUM-03 - Linear Plain Bearing, mm
igus
20.07.2021
OJUM-01 - Linear Plain Bearing, mm
igus
12.09.2022
SLS - Lead screw support with ball bearings
igus
13.09.2022
PTGSG-Z - Trapezoidal lead screws with pin
igus
13.09.2022
RGA - Pillow Block, Long Design, mm
igus
12.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求