您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
PRT-02-30-AL
igus
iglidur®
iglidur® PRT
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_prt/iglidur_prt_bau02_asmtab.prj},{NB=PRT-02-30-AL},{INFO=INFO},{AR=-AL},{KR=},{ARTNR1=PRT-02-30},{D=100},{D1=91},{DD1=42.5},{DD=30},{D2=80},{H=19},{HH=6},{T1=8x45°},{T2=8x45°},{S2=4.5},{K1=DIN7984 M5},{K2=DIN439 M5},{CNSMASSEXACT=0.2},{PPATH=assemblies/iglidur_prt_bau02_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
igus
Description
iglidur® PRT - Slewing Ring Bearing, Style 02
Bill of material
PRT-02-30-AL
ARTNR
Part no.
PRT-02-30-AL
PRT-02-30-AL
INFO
Info PDF
INFO
AR
Outer ring material
hard anodized Aluminium
Stainless steel
hard anodized Aluminium
Stainless steel
KR
Head rings material
iglidur® J4
iglidur® J4
BEZ
Description
Slewing Ring Bearing, Style 02
D
Diameter
100
100
mm
D1
Diameter
91
91
mm
DD1
Diameter
42.5
42.5
mm
DD
Diameter
30
30
mm
D2
Diameter
80
80
mm
H
Height
19
19
mm
HH
Thickness
6
6
mm
T1
Bore
8x45°
8x45°
T2
Bore
8x45°
8x45°
S2
Diameter
4.5
4.5
mm
K1
K1 for screw
DIN7984 M5
DIN7984 M5
K2
K2 for screw
DIN439 M5
DIN439 M5
CNSMASSEXACT
Weight
0.2
0.2
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® PRT - Polymer-Slewing Ring Bearing, Style 01
igus
20.07.2021
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
28.03.2024
iglidur® Clip Bearings - metric sizes
igus
19.01.2021
iglidur® PRT-TO - Slewing ring bearing with gear teeth
igus
20.07.2021
Strain Relief Separator - Strain relief separator - Separator with integrat...
igus
19.01.2021
Four-Point Contact Ball Bearings
NSK Rolling Bearing
15.11.2023
AM40-30
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
CTLH220M
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
TM15G (Long table)
IKO (NIPPON THOMPSON CO.,LTD)
03.02.2021
TS 125/125
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
TS 220/220
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
CTX 220 M
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
BSPG
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Tiewrap plates - Option 1: Chainfix tiewrap plates as single parts
igus
19.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求