Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
igus
Description
KGLM SL - Metric sizes, Slim Line
Bill of material
KGLM-10 SL
ARTNR
Part no.
INFO
Info PDF
INFO
SW
Max. pivot angle
°
SKR
Max. static compressive strength (short term) radial
N
SKA
Max. static compressive strength (short term) axial
N
SLR
Max. static compressive strength (long term) radial
N
SLA
Max. static compressive strength (long term) axial
N
D1
Diameter E10
mm
D2
Diameter
mm
B
Width
mm
F
Width
0.5 mm
SW1
Max. pivot angle
5 °
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    igus
    QJFM - Flange pillow block
    igus
    iglidur® G - type S - metric sizes
    igus
    iglidur® G - type F - metric sizes
    igus
    SLS - Lead screw support blocks
    igus
    GERMFE - Metric sizes, right-hand thread, with Spring-Loaded-Pins, used in combination with series E rod end bearings
    igus
    DryLin® SAW - Linear axis
    igus
    WAS - Shaft End Block, Narrow Design, mm
    igus
    TAF - Shaft End Support, fixed, mm
    igus
    Single rail - Square
    igus
    FJUMT-02 - Tandem Flange, square, mm
    igus
    N 27 - Low-Profile Linear Guide
    igus
    JSRM - Zero backlash lead screw nuts
    igus
    KBLM - Metric sizes, left-hand thread
    igus
    EBLI - Inch sizes, left-hand thread
Anteprime
3D
Dimensione
2D
Download modelli CAD