您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
SU08010
Intercom
Steels
Precision ground flats according to DIN 59350
Powered by
CAD模型選擇
{intercom/acciai/piatti_di_precisione_din59350/piatti_di_precisione_1_2842_500.prj},{NB=SU08010},{LARGHEZZA=80},{SPESSORE=10.0},{SX1=1,1.5,2,3,4,5,6,8,10,12,15,20,25,30,40},{LUNGHEZZA=500},{SX2=2,3,4,5,6,8,10,12,15,20,25,30,40},{MATERIALE=1.2842 (90 MnCrV 8)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 284
HELP_VARIABLE
Company
Intercom
Description
1.2842 - 500 - Precision ground flat steel
Bill of material
SU08010
CODE
Code
SU08010
SU08010
DES
Description
PIASTRA RETT. SU88 080 X 10 X 500
PIASTRA RETT. SU88 080 X 10 X 500
LARGHEZZA
Width
80
80
mm
SPESSORE
Thickness
10.0
10.0
mm
LUNGHEZZA
Length
500
mm
MATERIALE
Material
1.2842 (90 MnCrV 8)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GPC - Grease Nipples
Misumi
30.06.2021
GPB - Grease Nipples
Misumi
30.06.2021
K0759 - Linear scales self-adhesive, stainless steel
KIPP
27.05.2024
GPA, GPAS - Grease Nipples
Misumi
30.06.2021
MSFW, MSFWC, MSFWM, MSFWCM - Stepped Dowel Pins - with Standard Tap
Misumi
30.06.2021
MEPLH, MEPRH, MEPCH, MEPL, MEPR, MEPC, MES, MEPLSH, MEPRSH, MEPCSH, MEPLS, ...
Misumi
04.06.2021
24072 - Fixed bearing units
norelem
30.05.2024
MSV, MSVC - Dowel Pins - High Precision
Misumi
30.06.2021
Circular Sightglass Fittings Model DIN 28120 (Weld-Type) - Sight Glass
L.J. Star
28.02.2022
MS, MSC, MSCSS - Dowel Pins - Oversized - Selectable Length - Straight Type
Misumi
29.05.2023
LPWW - Wire Lynyards - Configurable Length - Not for Lifting
Misumi
29.05.2023
MPI-15 - ELESA-Magnetic band
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求