Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IPR
Description
FM-80-Ü - Compliance Wrist, with Overload Protection
Bill of material
FM 80-Ü-3/35 NR
ARTNR
Part-No.
TYP
Type
FM
MODEL
Model
80
FORM
Type
Ü
ANZE
No. of Elastomeric Share Pads
3
SHORE
Shore Hardness
ETYP
Type of Elastomeric Share Pad
MAXY
Max. Misalignment Capability
+/- 2 mm
MAW
Max. Rotation Angle
+/- 2 °
GE
Recommended max. Payload
1.2 - 2.4 kg
M
Weight
0.321 kg
LX
LX-Value (Total Length Gripper + Part)
100 mm
UT
Transferable Torsional Moment
0.00 Nm
FZ
Max. Tensile/Compressive
400 N
FV
Locking Force at p = 6 bar
0.00 N
ZB
Cylinder Bore
0 mm
ZV
Displacement
0.00 cm³
LV
Air consumption each cycle open/close
0.0000 l
OZ
Actuation time opening at p = 6 bar
0.00 s
SZ
Actuation time closing at p = 6 bar
0.00 s
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models