Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
IPR
Description
KA-65 - Lateral Alignment Device
Bill of material
KA-65
ARTNR
Part-No.
15110011
TYP
Type
KA
MODEL
Model
65
AL
Misalignment Capability
+/- 1.5 mm
GE
Recommended max. Payload
0.5 kg
MZUL
Max. Moment Mx, My, Mz
2 Nm
FZUL
Max. Tensile/Compressive
150 N
FV
Locking Force at p = 6 bar
80 N
M
Weight
0.317 kg
ZB
Cylinder Bore
20 mm
ZV
Displacement
0.723 cm³
LV
Air consumption each cycle open/close
0.010 l
OZ
Actuation time opening at p = 6 bar
0.10 s
SZ
Actuation time closing at p = 6 bar
0.20 s
WHG
Repeatability
+/- 0.025 mm
CTN
Customs Tariff Number
84799070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型