Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IPR
Description
Add-on modules hydraulic TK-SQ series
Bill of material
Hydraulikmodul TK-SQ RS 2x G1/4 NW5
TYP
Type
ARTNR
Part-No.
CTN
Customs Tariff Number
84799070
M
Weight
kg
MAT
Material
Aluminum
GRAV
Engraving
1/2
AU
Number of feed-throughs
2
GL2
Air transmission thread
TL2
Thread depth of air connection (air transmission)
mm
AL1
Add-on module length 1
79 mm
AB1
Add-on module width 1
mm
AB2
Add-on module width 2
18 mm
AH1
Add-on modules height 1
mm
AH2
Add-on modules height 2
18.9 mm
MD
max. pressure
bar
U
Transmission
Hydraulics / Fluids
H
Note
mountable on every corner mounting point except X and Y
W
Important
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models