Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
200 - 200
Bill of material
200
CNSORDERNO
Article no.
200
CNSEAN
EAN-Code
5415160016153
LOD
Level of Details
L
Length
130
B
Width
85
T
Depth
42
ML
Max. conductor cross section
4 mm²
E
Entries
16 x 20 mm
RB
Base conduit entry
2 x 16 mm + 2 x 20 mm
DE
Sealing area for the entries
8,2 -16,0 mm
M
Material
PP/PP LDPE
G
Sealing area for the entries
650 °C
BS
Rated voltage
400 V
ET
Operation temperature
- 30°C / + 70°C
HF
Halogen-free
Ja
F
Color
Light grey - RAL 7035
S
Protection
IP55
SF
Impact resistance
IK
VP
Packaging inner/dispatch
5/50
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models