Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-67 - Install. housing, HaloX® 100 front part
Bill of material
1281-67
CNSORDERNO
Art. No.
1281-67
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 100 mm, for facing concrete, replacement for Art. No. 1290-87
LOD
Level of details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
112 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN code
4013456546752
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 100 mm Luminaire trim min. diameter: 112 mm Art. No.: 1281-67 / 920 896 269
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models