Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
KIPP
Description
K1640 - Pull handles stainless steel, oval
Bill of material
K1640.160161061
BESTKIPP
Order No.
MATERIAL
Material
Stainless steel
SS
Steel code
OBFLGK
Surface finish
A
Distance
mm
D
diameter
M6 mm
B
width
21 mm
B1
height
13 mm
H
height
50 mm
T
Distance
12 mm
L
Length
mm
TRAGKRAFT
load-bearing capacity N
1000 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K0206 - Pull handles stainless steel
    KIPP
    K1793 - Pull Stainless stainless steel round
    KIPP
    K1823 - End washer stainless steel
    KIPP
    K1458 - Pull handles, plastic oval
    Yiheda 3D Electronic Gallery
    AEG05-B - Cantilever Special Accessories Series, Control Box
    Rittal
    Operating housing for desktop TFT up to 24˝
    nVent HOFFMAN
    S1MFEC - Elbow coupling HMI, light
    KIPP
    K1084 - Hinges stainless steel
    Rittal
    Comfort-Panel - 430 x 343 - CP Depth 74
Previews
3D
Dimension
2D
Download CAD models